Manufacturer part number: 1216 C3
Brand: SKF
Price: 124.35 €
Delivery time: 17 Days
I.D. D: 80 φ
Outer Diameter D: 140 φ
Width B: 26 mm
EAN: 7316576608575
Weight: 1650.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1216 C3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Slightly increased radial clearance |
Seal | None open bearing | Temperature range | -30 to +150 degrees |
This page is Self-aligning ball bearings C3 Series, part number 1216 C3.
You can find the detail information about specifications and dimensions on part number 1216 C3.
Part Number |
---|
1215 C3 |
1218 C3 |
1220 C3 |
2218 C3 |
2306 C3 |
2311 C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
114.30 € | 1 | 17 Days | 75 | 130 | 25 | 7316570017717 | 1331.0 | ||
192.68 € | 1 | 17 Days | 90 | 160 | 30 | 7316576605413 | 2597.0 | ||
264.42 € | 1 | 17 Days | 100 | 180 | 34 | 7316576605451 | 3740.0 | ||
310.30 € | 1 | 4 Days | 90 | 160 | 40 | 7316570390810 | 3215.0 | ||
67.38 € | 1 | 17 Days | 30 | 72 | 27 | 7316576608735 | 500.0 | ||
177.55 € | 1 | 17 Days | 55 | 120 | 43 | 7316576605178 | 2100.0 |