Yoke type track rollers PP Series (NATR10 PP)

Yoke type track rollers  PP Series NATR10 PP

Product Details:

Manufacturer part number: NATR10 PP

Brand: NKE BEARINGS

Price: 18.73

Delivery time: 4 Days


Technical Data:

I.D. d: 10 mm

O.D. D: 30 mm

Width B: 14 mm

Cage: Sheet steel cage

EAN: 9008745715402


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NATR10 PP

Part Number
NATR10 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Weight
(g)

18.73 €

1 4 Days 103014Sheet steel cage900874571540263.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance With axial guidance
Temperature range -20 to +120 degrees

This page is Yoke type track rollers PP Series, part number NATR10 PP.
You can find the detail information about specifications and dimensions on part number NATR10 PP.

Variation of this product

Part Number
NATR12 PP
NATR15 PP
NATR17 PP
NATR20 PP
NATR30 PP
NATR35 PP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Cage EAN Weight
(g)

20.69 €

1 4 Days 123214Sheet steel cage900874571542671.0

22.55 €

1 4 Days 153519Sheet steel cage9008745715440100.0

24.41 €

1 4 Days 174020Sheet steel cage9008745715464153.0

27.30 €

1 4 Days 204724Sheet steel cage9008745715488250.0

43.48 €

1 4 Days 306228Sheet steel cage9008745715525470.0

47.84 €

1 4 Days 357228Sheet steel cage9008745715549633.0

Tech Support