Self-aligning ball bearings M Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1224 M
1226 M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

877.15 €

1 4 Days 12021544.54273165772965426813.0

1,025.86 €

1 4 Days 13023047.12973165766085998750.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Brass cage Clearance Normal radial clearance
Seal None open bearing Temperature range -30 to +150 degrees

Tech Support