Yoke type track rollers X Series (STO10 X)

Yoke type track rollers  X Series STO10 X

Product Details:

Manufacturer part number: STO10 X

Brand: NKE BEARINGS

Price: 18.17

Delivery time: 4 Days


Technical Data:

I.D. d: 10 mm

O.D. D: 30 mm

Width B: 12 mm

Axial guidance: Without axial guidance

Cage: Sheet steel cage


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STO10 X

Part Number
STO10 X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Axial guidance Cage EAN Weight
(g)

18.17 €

1 4 Days 103012Without axial guidanceSheet steel cage900874570975349.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Outer ring Cylindrical outside surface
Seal None open bearing Temperature range -20 to +120 degrees

This page is Yoke type track rollers X Series, part number STO10 X.
You can find the detail information about specifications and dimensions on part number STO10 X.

Variation of this product

Part Number
NUTR1747 X
NUTR30 X
NUTR3072 X
NUTR35 X
STO17 X
STO30 X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Axial guidance Cage EAN Weight
(g)

33.12 €

1 4 Days 174721With axial guidanceNone. full complement roller bearing-220.0

41.03 €

1 4 Days 306228With axial guidanceNone. full complement roller bearing-465.0

47.45 €

1 4 Days 307229With axial guidanceNone. full complement roller bearing9008745709371710.0

47.55 €

1 4 Days 357228With axial guidanceNone. full complement roller bearing-630.0

21.31 €

1 4 Days 174016Without axial guidanceSheet steel cage9008745709777107.0

43.50 €

1 4 Days 306220Without axial guidanceSheet steel cage9008745709807308.0

Tech Support