Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UCP306
Part Number
|
---|
UCP306 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Unit Body Material | Rolling Element Material | Fixing | Outer diameter (mm) | Width (mm) | Temperature range | Weight (g) | EAN | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.96 € | 1 | 4 Days | 30 | Cast Iron | Steel | Threaded pins | 72 | 43 | -20 to +120 degrees | 2060.0 | 3413529541553 |
Loading...
This page is Plummer block housing units, part number UCP306.
You can find the detail information about specifications and dimensions on part number UCP306.
Part Number |
---|
ESPAE205 |
ESPAE206 |
ESPAE207 |
UCP307 |
UCP308 |
UCP309 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Unit Body Material | Rolling Element Material | Fixing | Outer diameter (mm) | Width (mm) | Temperature range | Weight (g) | EAN |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.60 € | 1 | 4 Days | 25 | Cast Iron | Steel | Eccentric locking collar | - | - | -20 to +120 degrees | 630.0 | 3413529507269 | ||
28.98 € | 1 | 4 Days | 30 | Cast Iron | Steel | Eccentric locking collar | - | - | -20 to +120 degrees | 1010.0 | 3413529507276 | ||
39.95 € | 1 | 4 Days | 35 | Cast Iron | Steel | Eccentric locking collar | - | - | -20 to +120 degrees | 1416.0 | 3413529507283 | ||
55.81 € | 1 | 4 Days | 35 | Cast Iron | Steel | Threaded pins | - | - | -20 to +120 degrees | 2663.0 | 3413529541560 | ||
79.46 € | 1 | 4 Days | 40 | Cast Iron | Steel | Threaded pins | - | - | -20 to +120 degrees | 3430.0 | 3413529541577 | ||
93.64 € | 1 | 4 Days | 45 | Cast Iron | Steel | Threaded pins | - | - | -20 to +120 degrees | 4679.0 | 3413529541584 |