Manufacturer part number: 81138 M
Brand: ZEN
Price: 233.09 €
Delivery time: 4 Days
I.D. d: 190 mm
O.D. D: 240 mm
Width B: 37 mm
Weight: 4740.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
81138 M
Inner/Outer Ring Material | Steel | Precision (JIS) | Class 0 | Rolling Element Material | Steel |
---|---|---|---|---|---|
Angular adjustment | Non-angle adjustable | Operating direction | one-sided effective | Product range | Complete axial cylindrical roller bearing |
Temperature range | -20 to +120 degrees |