Axial cylindrical roller bearings TN Series (81105 TN)

Axial cylindrical roller bearings  TN Series 81105 TN

Product Details:

Manufacturer part number: 81105 TN

Brand: ZEN

Price: 6.75

Delivery time: 4 Days


Technical Data:

I.D. d: 25 mm

O.D. D: 42 mm

Width B: 11 mm

Weight: 53.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

81105 TN

Part Number
81105 TN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

6.75 €

1 4 Days 25421153.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Angular adjustment Non-angle adjustable Operating direction one-sided effective Product range Complete axial cylindrical roller bearing
Temperature range -20 to +120 degrees

This page is Axial cylindrical roller bearings TN Series, part number 81105 TN.
You can find the detail information about specifications and dimensions on part number 81105 TN.

Variation of this product

Part Number
81104 TN
81106 TN
81109 TN
81112 TN
81113 TN
81114 TN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

6.25 €

1 4 Days 20351037.0

7.77 €

1 4 Days 30471157.0

10.70 €

1 4 Days 456514130.0

17.51 €

1 4 Days 608517266.0

21.36 €

1 4 Days 659018310.0

24.30 €

1 4 Days 709518332.0

Tech Support