Cylindrical roller bearings PPV Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NNF5006 PPV
NNF5009 PPV
NNF5012 PPV
NNF5013 PPV
NNF5028 PPV
NNF5030 PPV
NNF5032 PPV
NNF5034 PPV
NNF5036 PPV
NNF5040 PPV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

70.43 €

1 4 Days 305534370.0

96.54 €

1 4 Days 457540700.0

140.83 €

1 4 Days 6095461200.0

-

1 Quote 65100461330.0

664.98 €

1 4 Days 1402109511100.0

782.33 €

1 4 Days 15022510013300.0

962.30 €

1 4 Days 16024010916600.0

803.50 €

1 4 Days 17026012222100.0

-

1 Quote 18028013629300.0

2,542.64 €

1 4 Days 20031015040800.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Double Row Bore Cylindrical bore
Cage None. full complement roller bearing Clearance Normal radial clearance Current insulation No current insulation
Design Fixed bearing Outer ring Without groove/lubrication holes Temperature range -20 to +80 degrees

Tech Support