Manufacturer part number: NCF2209 V
Brand: ZEN
Price: 38.25 €
Delivery time: 4 Days
I.D. d: 45 mm
O.D. D: 85 mm
Width B: 23 mm
Number of Raceway Ring Rows: Single Track
Design: Support bearing (axial displacement)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NCF2209 V
Part Number
|
---|
NCF2209 V |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Design | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
38.25 € | 1 | 4 Days | 45 | 85 | 23 | Single Track | Support bearing (axial displacement) | - | 590.0 |
Loading...
Precision (JIS) | Class 0 | Bore | Cylindrical bore | Cage | None. full complement roller bearing |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without groove/lubrication holes |
Seal | None open bearing | Temperature range | -30 to +150 degrees |
This page is Cylindrical roller bearings V Series, part number NCF2209 V.
You can find the detail information about specifications and dimensions on part number NCF2209 V.
Part Number |
---|
NCF2204 V |
NCF2205 V |
NCF2207 V |
NCF2210 V |
NCF2211 V |
NCF2214 V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Number of Raceway Ring Rows | Design | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
99,999.00 € | 1 | 4 Days | 20 | 47 | 18 | Single Track | Support bearing (axial displacement) | - | 160.0 | ||
30.97 € | 1 | 4 Days | 25 | 52 | 18 | Single Track | Support bearing (axial displacement) | - | 180.0 | ||
32.93 € | 1 | 4 Days | 35 | 72 | 23 | Single Track | Support bearing (axial displacement) | - | 430.0 | ||
42.87 € | 1 | 4 Days | 50 | 90 | 23 | Single Track | Support bearing (axial displacement) | - | 630.0 | ||
70.60 € | 1 | 4 Days | 55 | 100 | 25 | Single Track | Support bearing (axial displacement) | - | 870.0 | ||
100.55 € | 1 | 4 Days | 70 | 125 | 31 | Single Track | Support bearing (axial displacement) | - | 1660.0 |