Cylindrical roller bearings VC3 Series (NCF2206 VC3)

Cylindrical roller bearings  VC3 Series NCF2206 VC3

Product Details:

Manufacturer part number: NCF2206 VC3

Brand: ZEN

Price: 32.67

Delivery time: 4 Days


Technical Data:

I.D. d: 30 mm

O.D. D: 62 mm

Width B: 20 mm

Number of Raceway Ring Rows: Single Row

Weight: 290.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NCF2206 VC3

Part Number
NCF2206 VC3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Weight
(g)

32.67 €

1 4 Days 306220Single Row290.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Bore Cylindrical bore Cage None. full complement roller bearing
Clearance Slightly increased radial clearance Current insulation No current insulation Design Support bearing (axial displacement)
Outer ring Without groove/lubrication holes Seal None open bearing Temperature range -30 to +150 degrees

This page is Cylindrical roller bearings VC3 Series, part number NCF2206 VC3.
You can find the detail information about specifications and dimensions on part number NCF2206 VC3.

Variation of this product

Part Number
NCF1876 VC3
NCF2207 VC3
NCF2209 VC3
NCF2210 VC3
NCF2212 VC3
NCF2215 VC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Number of Raceway Ring Rows Weight
(g)

749.90 €

1 4 Days 38048046Single Row19100.0

43.90 €

1 4 Days 357223Single Row430.0

-

1 Quote 458523Single Row590.0

57.15 €

1 4 Days 509023Single Row630.0

82.57 €

1 4 Days 6011028Single Row1170.0

104.62 €

1 4 Days 7513031Single Row1750.0

Tech Support