Drawn cup roller bearings with closed end RSOH Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BK1014-RSOH

Part Number
BK1014-RSOH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.65 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 10 O.D. D(mm) 14 Width B(mm) 14
Number of Raceway Ring Rows Single Track Cage Sheet steel cage Lubrication hole Without lubrication groove
Seal Contact seal on one side Temperature range -30 to +100 degrees Weight(g) 6.0

This page is Drawn cup roller bearings with closed end RSOH Series, part number BK1014-RSOH.
You can find the detail information about specifications and dimensions on part number BK1014-RSOH.

Tech Support