Drawn cup roller bearings with open end (HK0508)

Drawn cup roller bearings with open end HK0508

Product Details:

Manufacturer part number: HK0508

Brand: ZEN

Price: 0.50

Delivery time: 4 Days


Technical Data:

I.D. d: 5 mm

O.D. D: 9 mm

Width B: 8 mm

EAN: -

Weight: 10.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HK0508

Part Number
HK0508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

0.50 €

1 4 Days 598-10.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Cage Sheet steel cage Lubrication hole Without lubrication groove
Temperature range -30 to +140 degrees

Tech Support