Drawn cup roller bearings with open end 2RS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HK0810-2RS
HK0812-2RS
HK1012-2RS
HK1014 -2RS
HK1015 -2RS
HK1210-2RS
HK1216-2RS
HK1416 -2RS
HK1516 -2RS
HK1620 -2RS
HK2016 -2RS
HK2020 -2RS
HK2220 -2RS
HK2520 -2RS
HK3024-2RS
HK5024 -2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

1.10 €

1 4 Days 812103.0

0.82 €

1 4 Days 812123.0

0.77 €

1 4 Days 1014125.0

0.87 €

1 4 Days 1014146.0

0.98 €

1 4 Days 1014157.0

0.70 €

1 4 Days 1216105.0

1.13 €

1 4 Days 12181611.0

1.70 €

1 4 Days 14201611.0

1.05 €

1 4 Days 15211613.0

1.81 €

1 4 Days 16222017.0

1.32 €

1 4 Days 20261619.0

2.10 €

1 4 Days 20262024.0

1.93 €

1 4 Days 22282026.0

2.22 €

1 4 Days 25322029.0

3.35 €

1 4 Days 30372444.0

5.88 €

1 4 Days 50582490.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Cage Sheet steel cage Lubrication hole Without lubrication groove
Seal Contact seals on both sides Temperature range -30 to +100 degrees

Tech Support