Manufacturer part number: NA4901-2RS
Brand: ZEN
Price: 4.64 €
Delivery time: 4 Days
I.D. d: 12 mm
O.D. D: 24 mm
Width B: 14 mm
Weight: 28.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA4901-2RS
Precision (JIS) | Class 0 | Number of Raceway Ring Rows | Single Track | Cage | Sheet steel cage |
---|---|---|---|---|---|
Inner ring | With inner ring | Lubrication | Groove with lubrication hole(s) | Seal | Lip seal on both sides |
Temperature range | -20 to +120 degrees |
This page is Machined needle roller bearings 2RS Series, part number NA4901-2RS.
You can find the detail information about specifications and dimensions on part number NA4901-2RS.
Part Number |
---|
NA4900-2RS |
NA4903 -2RS |
NA4904 -2RS |
NA4906 -2RS |
NA4907 -2RS |
NA4908 -2RS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
5.30 € | 1 | Quote | 10 | 22 | 14 | 25.0 | ||
7.30 € | 1 | 4 Days | 17 | 30 | 14 | 40.0 | ||
6.90 € | 1 | 4 Days | 20 | 37 | 18 | 76.0 | ||
9.77 € | 1 | 4 Days | 30 | 47 | 18 | 104.0 | ||
12.77 € | 1 | 4 Days | 35 | 55 | 21 | 170.0 | ||
14.12 € | 1 | 4 Days | 40 | 62 | 23 | 252.0 |