Needle roller and cage assemblies (K12X16X13)

Needle roller and cage assemblies K12X16X13

Product Details:

Manufacturer part number: K12X16X13

Brand: ZEN

Price: 1.41

Delivery time: 4 Days


Technical Data:

I.D. d: 12 mm

O.D. D: 16 mm

Width B: 13 mm

Weight: 4.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K12X16X13

Part Number
K12X16X13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

1.41 €

1 4 Days 1216134.0

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Track Cage Sheet steel cage Temperature range -20 to +150 degrees

This page is Needle roller and cage assemblies, part number K12X16X13.
You can find the detail information about specifications and dimensions on part number K12X16X13.

Variation of this product

Part Number
K16X20X10
K16X20X17
K16X22X16
K18X22X17
K18X24X20
K19X23X13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

1.41 €

1 4 Days 1620106.0

1.68 €

1 4 Days 16201710.0

1.74 €

1 4 Days 16221612.0

1.75 €

1 4 Days 18221711.0

1.73 €

1 4 Days 18242025.0

2.20 €

1 4 Days 1923138.0

Tech Support