Needle roller / angular contact ball bearings (NKIA5903)

Needle roller / angular contact ball bearings NKIA5903

Product Details:

Manufacturer part number: NKIA5903

Brand: ZEN

Price: 16.99

Delivery time: 4 Days


Technical Data:

I.D. d: 17 mm

O.D. D: 30 mm

Width B: 18 mm

Operating direction: one-sided effective

Weight: 53.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKIA5903

Part Number
NKIA5903
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Operating direction Weight
(g)

16.99 €

1 4 Days 173018one-sided effective53.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Cage Sheet steel cage Seal None open bearing Temperature range -20 to +120 degrees

This page is Needle roller / angular contact ball bearings, part number NKIA5903.
You can find the detail information about specifications and dimensions on part number NKIA5903.

Variation of this product

Part Number
NKIA59/22
NKIA5905
NKIA5906
NKIA5910
NKIB5901
NKIB5905
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Operating direction Weight
(g)

42.14 €

1 4 Days 223923one-sided effective118.0

24.12 €

1 4 Days 254223one-sided effective121.0

31.56 €

1 4 Days 304723one-sided effective140.0

57.50 €

1 4 Days 507230one-sided effective399.0

16.53 €

1 4 Days 122417.5two-sided effective35.0

33.90 €

1 4 Days 254225two-sided effective134.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360