Needle roller / axial ball bearings Z Series (NKX15-Z)

Needle roller / axial ball bearings  Z Series NKX15-Z

Product Details:

Manufacturer part number: NKX15-Z

Brand: ZEN

Price: 18.55

Delivery time: 4 Days


Technical Data:

I.D. d: 15 mm

O.D. D: 24 mm

Width B: 23 mm

Weight: 47.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKX15-Z

Part Number
NKX15-Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

18.55 €

1 4 Days 15242347.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Cage Sheet steel cage Lubrication For grease lubrication Operating direction one-sided effective
Temperature range -20 to +120 degrees

This page is Needle roller / axial ball bearings Z Series, part number NKX15-Z.
You can find the detail information about specifications and dimensions on part number NKX15-Z.

Variation of this product

Part Number
NKX20 -Z
NKX35 -Z
NKX45 -Z
NKX50 -Z
NKX60 -Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

25.70 €

1 4 Days 20303090.0

33.65 €

1 4 Days 354730162.0

45.43 €

1 4 Days 455832274.0

57.55 €

1 4 Days 506235300.0

63.34 €

1 4 Days 607240380.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360