Tapered roller bearings (30207)

Tapered roller bearings 30207

Product Details:

Manufacturer part number: 30207

Brand: ZEN

Price: 9.61

Delivery time: 4 Days


Technical Data:

I.D. d: 35 mm

O.D. D: 72 mm

Width B: 18.25 mm

Weight: 334.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30207

Part Number
30207
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

9.61 €

1 4 Days 357218.25334.0

Loading...

  1. 1

Basic information

Precision (JIS) Class 0 Number of Raceway Ring Rows Single Track Arrangement Standard version
Cage Sheet steel cage Product range Complete tapered roller bearing Temperature range -30 to +120 degrees

This page is Tapered roller bearings, part number 30207.
You can find the detail information about specifications and dimensions on part number 30207.

Variation of this product

Part Number
30204
30205
30208
30210
30303
30304
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

4.85 €

1 4 Days 204715.25107.0

4.03 €

1 4 Days 255216.25155.0

10.55 €

1 4 Days 408019.75435.0

10.75 €

1 4 Days 509021.75603.0

4.23 €

1 4 Days 174715.3130.0

6.83 €

1 4 Days 205216.25188.0

Tech Support