Yoke type track rollers 2RS Series (NA2207 -2RS)

Yoke type track rollers  2RS Series NA2207 -2RS

Product Details:

Manufacturer part number: NA2207 -2RS

Brand: ZEN

Price: 30.92

Delivery time: 4 Days


Technical Data:

I.D. d: 35 mm

O.D. D: 72 mm

Width B: 23 mm

Weight: 505.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA2207 -2RS

Part Number
NA2207 -2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

30.92 €

1 4 Days 357223505.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Rolling Element Material Steel Axial guidance Without axial guidance
Cage Sheet steel cage Outer ring Sphercial outside surface Temperature range -20 to +120 degrees

This page is Yoke type track rollers 2RS Series, part number NA2207 -2RS.
You can find the detail information about specifications and dimensions on part number NA2207 -2RS.

Variation of this product

Part Number
NA22/8 -2RS
NA2202 -2RS
NA2204 -2RS
NA2205 -2RS
NA2208 -2RS
NA2210 -2RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

7.37 €

1 4 Days 8241220.0

12.17 €

1 4 Days 15351475.0

16.33 €

1 4 Days 204718177.0

24.28 €

1 4 Days 255218209.0

36.60 €

1 4 Days 408023628.0

48.47 €

1 4 Days 509023690.0

Tech Support