Housing seals SV Series / V-Ring seal

Housing seals SV Series / V-Ring seal
[Specifications]
・Version: V-Ring seal

SC207 SV of Housing seals from SNR.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC207 SV

Part Number
SC207 SV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.87 €

1 4 Days

Loading...

  1. 1

Basic information

EAN 3413520643973 Temperature range -40 to +100 degrees Version V-Ring seal
Weight(g) 230.0

This page is Housing seals SV Series / V-Ring seal, part number SC207 SV.
You can find the detail information about specifications and dimensions on part number SC207 SV.

Tech Support