Housing seals TA Series / Taconite seal (Part Numbers)

Housing seals TA Series / Taconite seal
[Specifications]
・Version: Taconite seal

SC505 TA of Housing seals from SNR.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SC505 TA

Part Number
SC505 TA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

111.22 €

1 4 Days

Loading...

  1. 1

Basic information

EAN 3413520645823 Temperature range -40 to +100 degrees Version Taconite seal
Weight(g) 650.0

This page is Housing seals TA Series / Taconite seal, part number SC505 TA.
You can find the detail information about specifications and dimensions on part number SC505 TA.

Tech Support