Yoke type track rollers X Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STO10 X
STO12 X
STO15 X
STO17 X
STO20 X
STO25 X
STO30 X
STO35 X
STO40 X
STO45 X
STO50 X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
Weight
(g)

8.44 €

1 4 Days 10301257.0

9.95 €

1 4 Days 12321255.0

9.96 €

1 4 Days 15351264.0

10.68 €

1 4 Days 174016111.0

15.33 €

1 4 Days 204716158.0

15.68 €

1 4 Days 255216178.0

23.00 €

1 4 Days 306220330.0

27.56 €

1 4 Days 357220449.0

38.33 €

1 4 Days 408020550.0

38.68 €

1 4 Days 458520594.0

41.48 €

1 4 Days 509020640.0

Loading...

  1. 1

Basic information

Inner/Outer Race Material Steel Rolling Element Material Steel Axial guidance Without axial guidance
Cage Sheet steel cage Outer ring Cylindrical outside surface Seal None open bearing
Temperature range -20 to +120 degrees

Tech Support