Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STO6 XTN
I.D. d(mm) | 6 | O.D. D(mm) | 19 | Width B(mm) | 10 |
---|---|---|---|---|---|
Inner/Outer Race Material | Steel | Rolling Element Material | Steel | Axial guidance | Without axial guidance |
Cage | Polyamide cage | Outer ring | Cylindrical outside surface | Seal | None open bearing |
Temperature range | -20 to +120 degrees | Weight(g) | 17.0 |
This page is Yoke type track rollers XTN Series, part number STO6 XTN.
You can find the detail information about specifications and dimensions on part number STO6 XTN.