• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Stud type track rollers PP Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KRV22 PP
KRV32 PP
KRV35 PP
KRV40 PP
KRV52 PP
KRV62 PP
KRV72 PP
KRVE16 PP
KRVE19 PP
KRVE22 PP
KRVE30 PP
KRVE32 PP
KRVE35 PP
KRVE40 PP
KRVE52 PP
KRVE62 PP
KRVE72 PP
KRVE80 PP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
Axial fixing EAN Excentric ring Internal diameter
(mm)
Lubrication & Maintenance Weight
(g)

19.51 €

1 4 Days 2236Hexagon socket9008745719356Without eccentric ring10Relubrication possible without restriction45.0

25.97 €

1 4 Days 3240Hexagon socket9008745719417Without eccentric ring12Relubrication possible without restriction100.0

29.11 €

1 4 Days 3552Hexagon socket9008745719431Without eccentric ring16Relubrication possible without restriction166.0

41.03 €

1 4 Days 4058Hexagon socket9008745719455Without eccentric ring18Relubrication possible without restriction250.0

45.83 €

1 4 Days 5266Hexagon socket9008745719479Without eccentric ring20Relubrication possible without restriction450.0

57.90 €

1 4 Days 6280Hexagon socket9008745719486Without eccentric ring24Relubrication possible without restriction780.0

77.07 €

1 4 Days 7280Hexagon socket9008745719493Without eccentric ring24Relubrication possible without restriction1000.0

23.55 €

1 4 Days 1628-9008745719516With eccentric ring6Relubrication possible (radial lubrication hole covered)19.0

24.63 €

1 4 Days 1932-9008745719523With eccentric ring8Relubrication possible (radial lubrication hole covered)31.0

25.85 €

1 4 Days 2236-9008745719530With eccentric ring10Relubrication possible (radial lubrication hole covered)45.0

31.29 €

1 4 Days 3040-9008745719547With eccentric ring12Relubrication possible (radial lubrication hole covered)59.0

39.66 €

1 4 Days 3240-9008745719554With eccentric ring12Relubrication possible (radial lubrication hole covered)100.0

36.30 €

1 4 Days 3552-9008745719561With eccentric ring16Relubrication possible (radial lubrication hole covered)166.0

41.34 €

1 4 Days 4058-9008745719578With eccentric ring18Relubrication possible (radial lubrication hole covered)247.0

55.54 €

1 4 Days 5266-9008745719585With eccentric ring20Relubrication possible (radial lubrication hole covered)463.0

72.10 €

1 4 Days 6280-9008745719592With eccentric ring24Relubrication possible (radial lubrication hole covered)787.0

86.50 €

1 4 Days 7280-9008745719608With eccentric ring24Relubrication possible (radial lubrication hole covered)1000.0

99.23 €

1 4 Days 80100-9008745719615With eccentric ring30Relubrication possible (radial lubrication hole covered)1600.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Cage None. full complement needle bearing
Temperature range -30 to +100 degrees

Tech Support