Stud type track rollers X Series (NUKR35 X)

Stud type track rollers  X Series NUKR35 X

Product Details:

Manufacturer part number: NUKR35 X

Brand: NKE BEARINGS

Price: 34.26

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 35 φ

Roller Width B: 52 mm

EAN: 9008745709197

Excentric ring: Without eccentric ring

Internal diameter: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NUKR35 X

Part Number
NUKR35 X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Excentric ring Internal diameter
(mm)
Lubrication & Maintenance Weight
(g)

34.26 €

1 4 Days 35529008745709197Without eccentric ring16Relubrication possible without restriction164.0

Loading...

  1. 1

Basic information

Material Bearing steel Axial fixing Hexagon socket Cage None. full complement roller bearing

This page is Stud type track rollers X Series, part number NUKR35 X.
You can find the detail information about specifications and dimensions on part number NUKR35 X.

Variation of this product

Part Number
NUKR40 X
NUKR47 X
NUKR52 X
NUKR62 X
NUKRE35 X
NUKRE47 X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Excentric ring Internal diameter
(mm)
Lubrication & Maintenance Weight
(g)

40.81 €

1 4 Days 40589008745709210Without eccentric ring18Relubrication possible without restriction242.0

52.68 €

1 4 Days 47669008745709234Without eccentric ring20Relubrication possible without restriction380.0

54.46 €

1 4 Days 52669008745707032Without eccentric ring20Relubrication possible without restriction440.0

69.93 €

1 4 Days 62809008745709241Without eccentric ring24Relubrication possible without restriction795.0

42.44 €

1 4 Days 35529008745709265With eccentric ring20Relubrication possible (radial lubrication hole covered)177.0

64.35 €

1 4 Days 47669008745709302With eccentric ring24Relubrication possible (radial lubrication hole covered)400.0

Tech Support