Track rollers 2RSR Series (305806 -2RSR)

Track rollers  2RSR Series 305806 -2RSR

Product Details:

Manufacturer part number: 305806 -2RSR

Brand: NKE BEARINGS

Price: 42.79

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 72 φ

Roller Width B: 23.8 mm

EAN: 9008745134173

Internal diameter: 30 mm

Weight: 510.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

305806 -2RSR

Part Number
305806 -2RSR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

42.79 €

1 4 Days 7223.8900874513417330510.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Ball rows Double row bearing
Temperature range -20 to +120 degrees

This page is Track rollers 2RSR Series, part number 305806 -2RSR.
You can find the detail information about specifications and dimensions on part number 305806 -2RSR.

Variation of this product

Part Number
305708 -2RSR
305800 -2RSR
305801 -2RSR
305807 -2RSR
306702 -2RSR
306703 -2RSR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

69.39 €

1 4 Days 8530.2900874513395440750.0

26.43 €

1 4 Days 321490087451339781070.0

26.43 €

1 4 Days 3515.990087451340051270.0

49.43 €

1 4 Days 8027900874513419735650.0

38.17 €

1 4 Days 4719900874513429615150.0

43.71 €

1 4 Days 5222.2900874513431917210.0

Tech Support