Track rollers 2Z Series (305700 -2Z)

Track rollers  2Z Series 305700 -2Z

Product Details:

Manufacturer part number: 305700 -2Z

Brand: NKE BEARINGS

Price: 24.16

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 32 φ

Roller Width B: 14 mm

EAN: 9008745133770

Internal diameter: 10 mm

Weight: 70.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

305700 -2Z

Part Number
305700 -2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

24.16 €

1 4 Days 321490087451337701070.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Ball rows Double row bearing
Seal Cover on both sides Temperature range -20 to +120 degrees

This page is Track rollers 2Z Series, part number 305700 -2Z.
You can find the detail information about specifications and dimensions on part number 305700 -2Z.

Variation of this product

Part Number
305701 -2Z
305703 -2Z
305705 -2Z
305706 -2Z
305707 -2Z
305801 -2Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

26.56 €

1 4 Days 3515.990087451337941280.0

32.68 €

1 4 Days 4717.5900874513384817170.0

37.62 €

1 4 Days 6220.6900874513390925340.0

44.70 €

1 4 Days 7223.8900874513392330510.0

50.64 €

1 4 Days 8027900874513394735660.0

24.16 €

1 4 Days 3515.990087451340121280.0

Tech Support