• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Track rollers R Series (361201 R)

Track rollers  R Series 361201 R

Product Details:

Manufacturer part number: 361201 R

Brand: NKE BEARINGS

Price: 11.07

Delivery time: 4 Days


Technical Data:

Roller Outer Diameter D: 35 φ

Roller Width B: 10 mm

EAN: 9008745142031

Internal diameter: 12 mm

Weight: 50.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

361201 R

Part Number
361201 R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

11.07 €

1 4 Days 351090087451420311250.0

Loading...

  1. 1

Basic information

Roller Type Spherical Outer Ring Material Bearing steel Ball rows Single row bearing
Seal Non-contact seal on both sides Temperature range -20 to +120 degrees

This page is Track rollers R Series, part number 361201 R.
You can find the detail information about specifications and dimensions on part number 361201 R.

Variation of this product

Part Number
361202 R
361203 R
361205 R
361207 R
361209 R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller Outer Diameter D
(φ)
Roller Width B
(mm)
EAN Internal diameter
(mm)
Weight
(g)

10.16 €

1 4 Days 401190087451420791570.0

13.07 €

1 4 Days 4712900874514211617110.0

19.50 €

1 4 Days 6215900874514222225240.0

29.11 €

1 4 Days 8017900874514229135430.0

40.26 €

1 4 Days 9019900874514234545500.0

Tech Support