Strip P10 Series / Maintenance-free. for dry-running applications / Internal diameter 180mm (Part Numbers)

Strip P10 Series / Maintenance-free. for dry-running applications / Internal diameter 180mm
[Specifications]
・Material: Leaded
・Internal diameter(mm): 180
・Outer diameter(mm): 500
・Width(mm): 0.49

KS PERMAGLIDE Strips PAS are available as an even material section. This material section can be used to make sliding elements in a variety of shapes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAS05180 P10

Part Number
PAS05180 P10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.42 €

1 4 Days

Loading...

  1. 1

Basic information

Material Leaded Internal diameter(mm) 180 Outer diameter(mm) 500
Width(mm) 0.49 Lubrication & Maintenance Maintenance-free. for dry-running applications Temperature range -40 to +110 degrees
Weight(g) 354.0

Tech Support