Thrust washer P20 Series / Maintenance-free. for dry-running applications / Internal diameter 12mm

Thrust washer P20 Series / Maintenance-free. for dry-running applications / Internal diameter 12mm
[Specifications]
・Material: Leaded
・Internal diameter(mm): 12
・Outer diameter(mm): 24
・Width(mm): 1.5

[Features]
・Absorbing and transferring axial forces coming from one direction
・Fixing moving components to each other
・Ensuring axial guidance accuracy over the entire service life
・P20 Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PAW12 P20

Part Number
PAW12 P20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.72 €

1 4 Days

Loading...

  1. 1

Basic information

Material Leaded Internal diameter(mm) 12 Outer diameter(mm) 24
Width(mm) 1.5 Lubrication & Maintenance Low-maintenance. for lubricated applications Temperature range -40 to +110 degrees
Weight(g) 4.0

Tech Support