Manufacturer part number: S3204 B
Brand: ZEN
Price: 32.55 €
Delivery time: 4 Days
I.D. D: 20 φ
Outer Diameter D: 47 φ
Width B: 20.6 mm
Number of Bearing Ring Rows: Double Row
Weight: 168.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S3204 B
Materials of Inner and Outer Ring | Stainless Steel | Accuracy (JIS) | Grade 0 | Rolling Element Material | Stainless Steel |
---|---|---|---|---|---|
Cage | Polyamide cage | Clearance | Normal radial clearance | Seal | None open bearing |
Temperature range | -20 to +150 degrees | Arrangement | Standard version | Contact angle | 40 degrees |
This page is Angular contact ball bearings / double row / Sxxx-B / contact angle 40° / series B / ZEN, part number S3204 B.
You can find the detail information about specifications and dimensions on part number S3204 B.
Part Number |
---|
S7200 B |
S7201 B |
S7202 B |
S7204 B |
S7205 B |
S7207 B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Number of Bearing Ring Rows | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
23.74 € | 1 | 4 Days | 10 | 30 | 9 | Single Row | 25.0 | ||
16.23 € | 1 | 4 Days | 12 | 32 | 10 | Single Row | 30.0 | ||
15.18 € | 1 | 4 Days | 15 | 35 | 11 | Single Row | 45.0 | ||
15.49 € | 1 | 4 Days | 20 | 47 | 14 | Single Row | 107.0 | ||
26.13 € | 1 | 4 Days | 25 | 52 | 15 | Single Row | 127.00001 | ||
38.82 € | 1 | 4 Days | 35 | 72 | 17 | Single Row | 292.0 |