Angular contact ball bearings / double row / 2RS / dimensions selectable / plastic cage / series B2RS / ZEN (3007 B2RS)

Angular contact ball bearings / double row / 2RS / dimensions selectable / plastic cage / series B2RS / ZEN 3007 B2RS

Product Details:

Manufacturer part number: 3007 B2RS

Brand: ZEN

Price: 11.87

Delivery time: 4 Days


Technical Data:

Materials of Inner and Outer Ring: Steel

I.D. D: 35 φ

Outer Diameter D: 62 φ

Width B: 20 mm

Number of Bearing Ring Rows: Double Row


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3007 B2RS

Part Number
3007 B2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Number of Bearing Ring Rows Rolling Element Material Weight
(g)
Contact angle

11.87 €

1 4 Days Steel356220Double RowSteel200.025 degrees

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Cage Polyamide cage Clearance Normal radial clearance
Temperature range -20 to +120 degrees Arrangement Standard version

Tech Support