Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
30/8 B2RST9H
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 8 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 22 | Width B(mm) | 11 | Raceway No. of Rows | Double Row |
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
Temperature range | -20 to +120 degrees | Weight(g) | 19.0 | Arrangement | Standard version |
Contact angle | 25 degrees |
This page is Angular contact ball bearings / double row / 2RS / plastic cage / series B2RST9H / ZEN, part number 30/8 B2RST9H.
You can find the detail information about specifications and dimensions on part number 30/8 B2RST9H.