Angular contact ball bearings / double row / 3xxx / 2Z / plastic cage / series B2Z / ZEN (3800 B2Z)

Angular contact ball bearings / double row / 3xxx / 2Z / plastic cage / series B2Z / ZEN 3800 B2Z

Product Details:

Manufacturer part number: 3800 B2Z

Brand: ZEN

Price: 10.30

Delivery time: 4 Days


Technical Data:

Accuracy  (JIS): Grade 0

I.D. D: 10 φ

Outer Diameter D: 19 φ

Width B: 7 mm

Weight: 10.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3800 B2Z

Part Number
3800 B2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Weight
(g)
Contact angle

10.30 €

1 4 Days Grade 01019710.0-

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Double Row Rolling Element Material Steel
Cage Polyamide cage Clearance Normal radial clearance Seal Cover on both sides
Temperature range -20 to +120 degrees Arrangement Standard version

Tech Support