Manufacturer part number: 624
Brand: ZEN
Price: 0.87 €
Delivery time: 4 Days
Accuracy (JIS): Grade 0
I.D. D: 4 φ
Outer Diameter D: 13 φ
Width B: 5 mm
EAN: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
624
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | None open bearing |
Temperature range | -20 to +150 degrees |
This page is Deep groove ball bearings, part number 624.
You can find the detail information about specifications and dimensions on part number 624.
Part Number |
---|
16012 |
16014 |
16016 |
626 |
6315 |
6316 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
7.07 € | 1 | 4 Days | Grade 0 | 60 | 95 | 11 | - | 283.0 | ||
36.63 € | 1 | 4 Days | Grade 0 | 70 | 110 | 13 | - | 460.0 | ||
15.17 € | 1 | 4 Days | Grade 0 | 80 | 125 | 14 | - | 609.0 | ||
0.84 € | 1 | 4 Days | Grade 0 | 6 | 19 | 6 | - | 8.0 | ||
42.86 € | 1 | 4 Days | Grade 0 | 75 | 160 | 37 | - | 2984.0 | ||
37.07 € | 1 | 4 Days | Grade 0 | 80 | 170 | 39 | - | 3598.0 |