Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61805 -2DU
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 25 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 37 | Width B(mm) | 7 | Number of Bearing Ring Rows | Single Row |
Rolling Element Material | Steel | Bore | Cylindrical bore | Cage | Sheet steel cage |
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Temperature range | -20 to +120 degrees | Weight(g) | 24.0 |