Deep groove ball bearings / single row / small diameter / 2DUCB / ZEN

Deep groove ball bearings / single row / small diameter / 2DUCB / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Stainless steel
・Number of Bearing Ring Rows: Single Row
・Outer Diameter D(φ): 10
・I.D. D(φ): 5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMR105 -2DUCB

Part Number
SMR105 -2DUCB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.80 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel I.D. D(φ) 5 Outer Diameter D(φ) 10
Width B(mm) 4 Number of Bearing Ring Rows Single Row Rolling Element Material Stainless Steel
Weight(g) 5.0

This page is Deep groove ball bearings / single row / small diameter / 2DUCB / ZEN, part number SMR105 -2DUCB.
You can find the detail information about specifications and dimensions on part number SMR105 -2DUCB.

Tech Support