Deep groove ball bearings / single row / 2RS / 2RSC3AS22 / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S6300-2RSC3AS22

Part Number
S6300-2RSC3AS22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.70 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 10
Outer Diameter D(φ) 35 Width B(mm) 11 Number of Bearing Ring Rows Single Row
Rolling Element Material Stainless Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Slightly increased radial clearance Current insulation No current insulation Outer ring Without flange/groove
Temperature range -20 to +120 degrees Weight(g) 52.0

This page is Deep groove ball bearings / single row / 2RS / 2RSC3AS22 / ZEN, part number S6300-2RSC3AS22.
You can find the detail information about specifications and dimensions on part number S6300-2RSC3AS22.

Tech Support