Deep groove ball bearings / single row / 2RS / 2RSCS / ZEN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6303 -2RSCS

Part Number
6303 -2RSCS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.43 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 I.D. D(φ) 17
Outer Diameter D(φ) 47 Width B(mm) 14 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Radial clearance between CN/C0 and C3 Current insulation No current insulation Outer ring Without flange/groove
Temperature range -20 to +120 degrees Weight(g) 113.0

Tech Support