Deep groove ball bearings / single row / 2RS / 2RSJCB / ZEN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S61803-2RSJCB

Part Number
S61803-2RSJCB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.10 €

1 4 Days

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Stainless Steel I.D. D(φ) 17 Outer Diameter D(φ) 26
Width B(mm) 5 Number of Bearing Ring Rows Single Row Rolling Element Material Stainless Steel
Weight(g) 9.0

This page is Deep groove ball bearings / single row / 2RS / 2RSJCB / ZEN, part number S61803-2RSJCB.
You can find the detail information about specifications and dimensions on part number S61803-2RSJCB.

Tech Support