Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Rolling Element Material | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.32 € | 1 | 4 Days | Steel | Grade 0 | 12 | 28 | 8 | Steel | 22.0 | ||
1.50 € | 1 | 7 Days | Steel | Grade 0 | 15 | 32 | 9 | Steel | 31.0 | ||
1.62 € | 1 | 4 Days | Steel | Grade 0 | 17 | 35 | 10 | Steel | 41.0 | ||
17.60 € | 1 | 4 Days | Steel | Grade 0 | 55 | 90 | 18 | Steel | 390.0 | ||
20.53 € | 1 | 4 Days | Steel | - | 70 | 110 | 20 | Steel | 580.0 | ||
21.33 € | 1 | 4 Days | Steel | - | 75 | 115 | 20 | Steel | 610.0 | ||
1.77 € | 1 | 4 Days | Steel | Grade 0 | 15 | 35 | 11 | Steel | 45.0 | ||
10.08 € | 1 | 4 Days | Steel | Grade 0 | 35 | 72 | 17 | Steel | 284.0 | ||
8.98 € | 1 | 4 Days | Steel | Grade 0 | 50 | 90 | 20 | Steel | 492.0 | ||
- | 1 | Quote | Steel | Grade 0 | 55 | 100 | 21 | Steel | 618.0 | ||
- | 1 | Quote | Steel | Grade 0 | 15 | 42 | 13 | Steel | 83.0 | ||
15.37 € | 1 | 4 Days | Steel | Grade 0 | 55 | 120 | 29 | Steel | 1375.0 | ||
19.22 € | 1 | 4 Days | Steel | Grade 0 | 60 | 130 | 31 | Steel | 1800.0 | ||
3.02 € | 1 | 4 Days | Stainless Steel | Grade 0 | 10 | 26 | 8 | Stainless Steel | 19.0 | ||
6.40 € | 1 | 4 Days | Stainless Steel | Grade 0 | 15 | 32 | 9 | Stainless Steel | 30.0 | ||
6.22 € | 1 | 4 Days | Stainless Steel | Grade 0 | 17 | 35 | 10 | Stainless Steel | 39.0 | ||
3.17 € | 1 | 4 Days | Stainless Steel | Grade 0 | 10 | 30 | 9 | Stainless Steel | 32.0 | ||
4.13 € | 1 | 4 Days | Stainless Steel | Grade 0 | 12 | 32 | 10 | Stainless Steel | 37.0 | ||
6.90 € | 1 | 4 Days | Stainless Steel | Grade 0 | 15 | 35 | 11 | Stainless Steel | 45.0 | ||
- | 1 | Quote | Stainless Steel | Grade 0 | 25 | 52 | 15 | Stainless Steel | 129.0 |
Loading...
Number of Bearing Ring Rows | Single Row | Bore | Cylindrical bore | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Normal radial clearance | Current insulation | No current insulation | Outer ring | Ring groove with retaining ring on outer ring |
Temperature range | -20 to +120 degrees |