Manufacturer part number: 688 -2RSW4
Brand: ZEN
Price: 0.98 €
Delivery time: Quote
Materials of Inner and Outer Ring: Steel
Rolling Element Material: Steel
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
688 -2RSW4
Accuracy (JIS) | Grade 0 | I.D. D(φ) | 8 | Outer Diameter D(φ) | 16 |
---|---|---|---|---|---|
Width B(mm) | 4 | Number of Bearing Ring Rows | Single Row | Bore | Cylindrical bore |
Cage | Sheet steel cage | Clearance | Normal radial clearance | Current insulation | No current insulation |
Outer ring | Without flange/groove | Temperature range | -20 to +120 degrees | Weight(g) | 4.0 |
This page is Deep groove ball bearings / single row / 2RS / 2RSW4 / ZEN, part number 688 -2RSW4.
You can find the detail information about specifications and dimensions on part number 688 -2RSW4.
Part Number |
---|
S688-2RSW4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Materials of Inner and Outer Ring | Rolling Element Material |
---|---|---|---|---|---|---|
1.57 € | 1 | 4 Days | Stainless Steel | Stainless Steel |