Deep Groove Gall Bearings / Single Row / Steel, Stainless Steel / 2RSW6 / ZEN

Deep Groove Gall Bearings / Single Row / Steel, Stainless Steel / 2RSW6 / ZEN
[Specifications]
・Materials of Inner and Outer Ring: Steel, Stainless Steel
・Number of Bearing Ring Rows: Single Row
・Cage: Sheet steel cage
・Outer Diameter D(φ): 16, 17
・I.D. D(φ): 8, 9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
689-2RSW6
S688-2RSW6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring I.D. D
(φ)
Outer Diameter D
(φ)
Rolling Element Material Weight
(g)

1.29 €

1 4 Days Steel917Steel5.0

2.03 €

1 4 Days Stainless Steel816Stainless Steel4.0

Loading...

  1. 1

Basic information

Accuracy  (JIS) Grade 0 Width B(mm) 6 Raceway No. of Rows Single Row
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Temperature range -20 to +120 degrees

Tech Support