Manufacturer part number: 3204 B-2RSTV
Brand: NKE BEARINGS
Price: 24.29 €
Delivery time: 4 Days
I.D. D: 20 φ
Outer Diameter D: 47 φ
Width B: 20.6 mm
EAN: 9008745136788
Weight: 150.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3204 B-2RSTV
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Normal radial clearance |
Temperature range | -20 to +120 degrees | Arrangement | Standard version | Contact angle | 32 degrees |
This page is Angular contact ball bearings / double row / 3xxx / 2RS / plastic cage / series B2RSTV / NKE BEARINGS, part number 3204 B-2RSTV.
You can find the detail information about specifications and dimensions on part number 3204 B-2RSTV.
Part Number |
---|
3200 B-2RSTV |
3202 B-2RSTV |
3206 B-2RSTV |
3207 B-2RSTV |
3208 B-2RSTV |
3211 B-2RSTV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
23.02 € | 1 | 4 Days | 10 | 30 | 14 | 9008745136047 | 50 | ||
23.83 € | 1 | 4 Days | 15 | 35 | 15.9 | 9008745136498 | 60 | ||
31.90 € | 1 | 4 Days | 30 | 62 | 23.8 | 9008745137082 | 291.0 | ||
37.84 € | 1 | 4 Days | 35 | 72 | 27 | 9008745137204 | 451.0 | ||
46.29 € | 1 | 4 Days | 40 | 80 | 30.2 | 9008745137341 | 550 | ||
72.86 € | 1 | 4 Days | 55 | 100 | 33.3 | 9008745137631 | 1030.0 |