Deep groove ball bearings / single row / 2TS / ZEN (688-2TS)

Deep groove ball bearings / single row / 2TS / ZEN 688-2TS

Product Details:

Manufacturer part number: 688-2TS

Brand: ZEN

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

Materials of Inner and Outer Ring: Steel

Accuracy  (JIS): Grade 0

I.D. D: 8 φ

Outer Diameter D: 16 φ

Width B: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

688-2TS

Part Number
688-2TS
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)
1 Quote SteelGrade 08165Steel4.0

Loading...

  1. 1

Basic information

Number of Bearing Ring Rows Single Row Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Grinding fluoropolymer seal on both sides Temperature range -20 to +120 degrees

This page is Deep groove ball bearings / single row / 2TS / ZEN, part number 688-2TS.
You can find the detail information about specifications and dimensions on part number 688-2TS.

Variation of this product

Part Number
MR105 -2TS
S6000-2TS
S609 -2TS
S627 -2TS
S685 -2TS
S688-2TS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material Weight
(g)

0.87 €

1 4 Days SteelGrade 05104Steel2.0

4.38 €

1 4 Days Stainless SteelGrade 010268Stainless Steel19.0

1.77 €

1 4 Days Stainless SteelGrade 09247Stainless Steel16.0

3.17 €

1 4 Days Stainless Steel-7227Stainless Steel11.0

1.70 €

1 4 Days Stainless SteelGrade 05115Stainless Steel2.0

1.84 €

1 4 Days Stainless SteelGrade 08165Stainless Steel4.0

Tech Support