Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3206 B-2RSTVC3
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | I.D. D(φ) | 30 |
---|---|---|---|---|---|
Outer Diameter D(φ) | 62 | Width B(mm) | 23.8 | Raceway No. of Rows | Double Row |
Rolling Element Material | Steel | Cage | Polyamide cage | Clearance | Slightly increased radial clearance |
EAN | 9008745137099 | Temperature range | -20 to +120 degrees | Weight(g) | 285.0 |
Arrangement | Standard version | Contact angle | 40 degrees |
This page is Angular contact ball bearings / double row / 3206 / 2RS / plastic cage / series B2RSTVC3 / NKE BEARINGS, part number 3206 B-2RSTVC3.
You can find the detail information about specifications and dimensions on part number 3206 B-2RSTVC3.