Angular contact ball bearings / double row / 32xx, 33xx / 2Z / plastic cage / series B2ZTV / NKE BEARINGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3200 B-2ZTV
3201 B-2ZTV
3203 B-2ZTV
3204 B-2ZTV
3207 B-2ZTV
3210 B-2ZTV
3300 B-2ZTV
3302 B-2ZTV
3303 B-2ZTV
3311 B-2ZTV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

21.09 €

1 4 Days 103014900874513605452.0

21.52 €

1 4 Days 123215.9900874513634459.0

21.88 €

1 4 Days 174017.59008745136665101.0

23.24 €

1 4 Days 204720.69008745136795160.0

36.20 €

1 4 Days 3572279008745137228470.0

59.64 €

1 4 Days 509030.29008745137549735

24.70 €

1 4 Days ----10

28.83 €

1 4 Days 1542199008745139895130

30.14 €

1 4 Days 174722.29008745139963190

135.57 €

1 4 Days 5512049.290087451410032600

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 0 Number of Bearing Ring Rows Double Row
Rolling Element Material Steel Cage Polyamide cage Clearance Normal radial clearance
Seal Cover on both sides Temperature range -20 to +120 degrees Arrangement Standard version
Contact angle 32 degrees

Tech Support