Manufacturer part number: 7213 BECBJ
Brand: NKE BEARINGS
Price: 132.52 €
Delivery time: 4 Days
I.D. D: 65 φ
Outer Diameter D: 120 φ
Width B: 23 mm
EAN: 9008745199585
Weight: 1000 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7213 BECBJ
Materials of Inner and Outer Ring | Steel | Accuracy (JIS) | Grade 0 | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Rolling Element Material | Steel | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Seal | None open bearing | Temperature range | -20 to +150 degrees | Arrangement | Bearing pair with low axial clearance in O- & X-arrangement |
Contact angle | 40 degrees |
This page is Angular contact ball bearings / single row / 72xx / contact angle 40° / series BECBJ / NKE BEARINGS, part number 7213 BECBJ.
You can find the detail information about specifications and dimensions on part number 7213 BECBJ.
Part Number |
---|
7212 BECBJ |
7215 BECBJ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
75.17 € | 1 | 4 Days | 60 | 110 | 22 | - | 800.0 | ||
- | 1 | Quote | 75 | 130 | 25 | 9008745199783 | 1200.0 |