Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MB18
Material | Steel | Internal diameter(mm) | 90 | Outer diameter(mm) | 126 |
---|---|---|---|---|---|
Width(mm) | 1.75 | Weight(g) | 560.0 | EAN | 9008745364303 |
This page is Lock washers, part number MB18.
You can find the detail information about specifications and dimensions on part number MB18.