Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Materials of Inner and Outer Ring | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Rolling Element Material | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.25 € | 1 | 4 Days | Steel | Grade 0 | 17 | 35 | 10 | Steel | 41.0 | ||
2.16 € | 1 | 4 Days | Steel | Grade 0 | 25 | 47 | 12 | Steel | 79.0 | ||
2.85 € | 1 | 4 Days | Steel | Grade 0 | 30 | 55 | 13 | Steel | 112.0 | ||
3.69 € | 1 | 4 Days | Steel | Grade 0 | 35 | 62 | 14 | Steel | 151.0 | ||
6.28 € | 1 | 4 Days | Steel | Grade 0 | 50 | 80 | 16 | Steel | 261.0 | ||
20.18 € | 1 | 4 Days | Steel | Grade 0 | 90 | 125 | 18 | Steel | 591.0 | ||
99,999.00 € | 1 | 4 Days | Steel | Grade 0 | 95 | 130 | 18 | Steel | 592.0 | ||
35.40 € | 1 | 4 Days | Steel | Grade 0 | 100 | 140 | 20 | Steel | 832.0 | ||
53.10 € | 1 | 4 Days | Steel | Grade 0 | 120 | 165 | 22 | Steel | 1203.0 | ||
1.10 € | 1 | 4 Days | Steel | Grade 0 | 10 | 30 | 9 | Steel | 32.0 | ||
1.16 € | 1 | 4 Days | Steel | Grade 0 | 12 | 32 | 10 | Steel | 37.0 | ||
1.23 € | 1 | 4 Days | Steel | Grade 0 | 17 | 40 | 12 | Steel | 67.0 | ||
2.80 € | 1 | 4 Days | Steel | Grade 0 | 25 | 52 | 15 | Steel | 120.0 | ||
6.48 € | 1 | 4 Days | Steel | Grade 0 | 50 | 90 | 20 | Steel | 472.0 | ||
71.72 € | 1 | 4 Days | Steel | Grade 0 | 130 | 230 | 40 | Steel | 6252.0 | ||
1.30 € | 1 | 4 Days | Steel | Grade 0 | 10 | 35 | 11 | Steel | 52.0 | ||
2.08 € | 1 | 4 Days | Steel | Grade 0 | 15 | 42 | 13 | Steel | 83.0 | ||
2.48 € | 1 | 4 Days | Steel | Grade 0 | 17 | 47 | 14 | Steel | 113.0 | ||
3.38 € | 1 | 4 Days | Steel | Grade 0 | 20 | 52 | 15 | Steel | 145.0 | ||
26.05 € | 1 | 4 Days | Steel | Grade 0 | 65 | 140 | 33 | Steel | 2109.0 | ||
- | 1 | Quote | Steel | Grade 0 | 85 | 180 | 41 | Steel | 4220.0 | ||
72.78 € | 1 | 4 Days | Steel | Grade 0 | 90 | 190 | 43 | Steel | 4796.0 | ||
92.06 € | 1 | 4 Days | Steel | Grade 0 | 95 | 200 | 45 | Steel | 6000.0 | ||
110.49 € | 1 | 4 Days | Steel | Grade 0 | 100 | 215 | 47 | Steel | 7000.0 | ||
138.54 € | 1 | 4 Days | Steel | Grade 0 | 105 | 225 | 49 | Steel | 8000.0 | ||
157.84 € | 1 | 4 Days | Steel | Grade 0 | 110 | 240 | 50 | Steel | 9600.0 | ||
210.30 € | 1 | 4 Days | Steel | Grade 0 | 130 | 280 | 58 | Steel | 15214.0 | ||
16.45 € | 1 | 4 Days | Steel | Grade 0 | 35 | 100 | 25 | Steel | 937.0 | ||
2.81 € | 1 | 4 Days | Stainless Steel | Grade 0 | 10 | 26 | 8 | Stainless Steel | 19.0 | ||
6.15 € | 1 | 4 Days | Stainless Steel | Grade 0 | 20 | 42 | 12 | Stainless Steel | 69.0 | ||
2.70 € | 1 | 4 Days | Stainless Steel | Grade 0 | 6 | 17 | 6 | Stainless Steel | 7.0 | ||
6.17 € | 1 | 4 Days | Stainless Steel | Grade 0 | 17 | 40 | 12 | Stainless Steel | 38.0 | ||
14.33 € | 1 | 4 Days | Stainless Steel | Grade 0 | 25 | 52 | 15 | Stainless Steel | 123.0 | ||
20.64 € | 1 | 4 Days | Stainless Steel | Grade 0 | 35 | 72 | 17 | Stainless Steel | 284.0 | ||
1.57 € | 1 | 4 Days | Stainless Steel | - | 6 | 19 | 6 | Stainless Steel | 8.0 |
Loading...
Number of Bearing Ring Rows | Single Row | Bore | Cylindrical bore | Cage | Sheet steel cage |
---|---|---|---|---|---|
Clearance | Slightly increased radial clearance | Current insulation | No current insulation | Outer ring | Without flange/groove |
Seal | Cover on both sides | Temperature range | -20 to +120 degrees |